SLVS431C june 2002 – September 2015 TPS61131
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
TSSOP | VQFN | |||
EN | 7 | 5 | I | DC-DC-enable input. (1/VBAT enabled, 0/GND disabled) |
FB | 15 | 13 | I | DC-DC voltage feedback of adjustable versions |
GND | 12 | 10 | — | Control/logic ground |
LBI | 5 | 3 | I | Low battery comparator input (comparator enabled with EN) |
LBO | 13 | 11 | O | Low battery comparator output (open drain) |
LDOEN | 8 | 6 | I | LDO-enable input (1/LDOIN enabled, 0/GND disabled) |
LDOOUT | 10 | 8 | O | LDO output |
LDOIN | 9 | 7 | I | LDO input |
LDOSENSE | 11 | 9 | I | LDO feedback for voltage adjustment, must be connected to LDOOUT at fixed output voltage versions. |
PGND | 3 | 1 | — | Power ground |
PGOOD | 14 | 12 | O | DC-DC output power good (1:good, 0:failure) (open drain) |
SKIPEN | 6 | 4 | I | Enable/disable power save mode (1/VBAT enabled, 0/GND disabled) |
SWN | 2 | 16 | I | DC-DC switch input |
SWP | 1 | 15 | I | DC-DC rectifying switch input |
VBAT | 4 | 2 | I | Supply pin |
VOUT | 16 | 14 | O | DC-DC output |
Thermal Pad | — | Must be soldered to achieve appropriate power dissipation. Should be connected to PGND. |