SLVSA41B November   2009  – July 2016 TPS61085T

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Soft Start
      2. 7.3.2 Frequency Select Pin (FREQ)
      3. 7.3.3 Undervoltage Lockout (UVLO)
      4. 7.3.4 Thermal Shutdown
      5. 7.3.5 Overvoltage Prevention
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
        1. 8.2.2.1 Inductor Selection
        2. 8.2.2.2 Rectifier Diode Selection
        3. 8.2.2.3 Setting the Output Voltage
        4. 8.2.2.4 Compensation (COMP)
        5. 8.2.2.5 Input Capacitor Selection
        6. 8.2.2.6 Output Capacitor Selection
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Specifications

6.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
Input voltage, IN(2) –0.3 7 V
Voltage on pins EN, FB, SS, FREQ, COMP –0.3 7 V
Voltage on pin SW –0.3 20 V
Continuous power dissipation See Thermal Information
Lead temperature (soldering, 10 s) 260 °C
Operating junction temperature –40 150 °C
Storage temperature, Tstg –65 150 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability
(2) All voltage values are with respect to network ground terminal.

6.2 ESD Ratings

VALUE UNIT
V(ESD) Electrostatic discharge Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±2000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±500
Machine model ±200
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

6.3 Recommended Operating Conditions

MIN MAX UNIT
VIN Input voltage 2.3 6 V
VS Boost output voltage VIN + 0.5 18.5 V
TA Operating free-air temperature –40 105 °C
TJ Operating junction temperature –40 125 °C

6.4 Thermal Information

THERMAL METRIC(1) TPS61085T UNIT
DGK (VSSOP) PW (TSSOP)
8 PINS 8 PINS
RθJA Junction-to-ambient thermal resistance 189.3 183.3 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 57.1 66.7 °C/W
RθJB Junction-to-board thermal resistance 109.9 112.0 °C/W
ψJT Junction-to-top characterization parameter 3.5 8.3 °C/W
ψJB Junction-to-board characterization parameter 108.3 110.3 °C/W
(1) For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report.

6.5 Electrical Characteristics

VIN = 3.3 V, EN = IN, VS = 12 V, TA = –40°C to +105°C, typical values are at TA = 25°C (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
SUPPLY
VIN Input voltage range 2.3 6 V
IQ Operating quiescent current into IN Device not switching, VFB = 1.3 V 70 100 µA
ISDVIN Shutdown current into IN EN = GND 1 µA
UVLO Undervoltage lockout threshold VIN falling 2.2 V
VIN rising 2.3
TSD Thermal shutdown Temperature rising, TJ 150 °C
TSD(HYS) Thermal shutdown hysteresis 14 °C
LOGIC SIGNALS EN, FREQ
VIH High level input voltage VIN = 2.3 V to 6 V 2 V
VIL Low level input voltage VIN = 2.3 V to 6 V 0.5 V
Ilkg Input leakage current EN = FREQ = GND 0.1 µA
BOOST CONVERTER
VS Boost output voltage VIN + 0.5 18.5 V
VFB Feedback regulation voltage 1.230 1.238 1.246 V
gm Transconductance error amplifier 107 µA/V
IFB Feedback input bias current VFB = 1.238 V Ω 0.1 µA
RDS(on) N-channel MOSFET ON-resistance VIN = VGS = 5 V, ISW = current limit 0.13 0.2 Ω
VIN = VGS = 3.3 V, ISW = current limit 0.15 0.24
Ilkg SW leakage current EN = GND, VSW = 6 V 2 µA
ILIM N-Channel MOSFET current limit 2 2.6 3.2 A
ISS Soft-start current VSS = 1.238 V 7 10 13 µA
fosc Oscillator frequency FREQ = high 0.9 1.2 1.5 MHz
FREQ = low 480 650 820 kHz
Line regulation VIN = 2.3 V to 6 V, IOUT = 10 mA 0.0002 %/V
Load regulation VIN = 3.3 V, IOUT = 1 mA to 400 mA 0.11 %/A

6.6 Typical Characteristics

The typical characteristics are measured with the 3.3-µH inductor for high-frequency (part number-7447789003) or 6.8-µH inductor for low frequency (part number-B82464G4) and the rectifier diode with part number SL22.

Table 1. Table of Graphs

FIGURE
IOUT(max) Maximum load current vs Input voltage at high frequency (1.2 MHz) Figure 1
vs Input voltage at low frequency (650 kHz) Figure 2
η Efficiency vs Load current, VS = 12 V, VIN = 3.3 V Figure 3
vs Load current, VS = 9 V, VIN = 3.3 V Figure 4
Supply current vs Supply voltage Figure 5
Frequency vs Load current Figure 6
vs Supply voltage Figure 7
TPS61085T 61085HFmaxI.png Figure 1. Maximum Load Current vs Input Voltage
TPS61085T eff_io_lvs859.gif Figure 3. Efficiency vs Load Current, VS = 12 V, VIN = 3.3 V
TPS61085T icc_vcc_lvs859_v2.gif Figure 5. Supply Current vs Supply Voltage
TPS61085T f_vi_lvs859.gif Figure 7. Frequency vs Supply Voltage
TPS61085T 61085LFmaxI.png Figure 2. Maximum Load Current vs Input Voltage
TPS61085T eff2_io_lvs859.gif Figure 4. Efficiency vs Load Current, VS = 9 V, VIN = 3.3 V
TPS61085T f_io_lvs859_v2.gif Figure 6. Frequency vs Load Current