SLVSA41B November   2009  – July 2016 TPS61085T

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Soft Start
      2. 7.3.2 Frequency Select Pin (FREQ)
      3. 7.3.3 Undervoltage Lockout (UVLO)
      4. 7.3.4 Thermal Shutdown
      5. 7.3.5 Overvoltage Prevention
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
        1. 8.2.2.1 Inductor Selection
        2. 8.2.2.2 Rectifier Diode Selection
        3. 8.2.2.3 Setting the Output Voltage
        4. 8.2.2.4 Compensation (COMP)
        5. 8.2.2.5 Input Capacitor Selection
        6. 8.2.2.6 Output Capacitor Selection
      3. 8.2.3 Application Curves
    3. 8.3 System Examples
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Third-Party Products Disclaimer
    2. 11.2 Receiving Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

8 Application and Implementation

NOTE

Information in the following applications sections is not part of the TI component specification, and TI does not warrant its accuracy or completeness. TI’s customers are responsible for determining suitability of components for their purposes. Customers should validate and test their design implementation to confirm system functionality.

8.1 Application Information

With the TPS61085T device, a boost regulator with an output voltage of up to 18.5 V can be designed with input voltage ranging from 2.3 V to 6 V. The TPS61085T device has a peak switch current limit of 2 A minimum. The device, which operates in a current mode scheme and uses simple external compensation scheme for maximum flexibility and stability. Selectable switching frequency allows the regulator to be optimized either for smaller size (1.2 MHz) or for higher system efficiency (650 KHz). A dedicated soft-start (SS) pin allows the designer to control the inrush current at start-up.

The following section provides a step-by-step design approach for configuring the TPS61085T as a voltage regulating boost converter.

8.2 Typical Application

TPS61085T typ_app2_SLVSA41.gif Figure 8. Typical Application, 3.3 V to 12 V (fsw = 1.2 MHz)

8.2.1 Design Requirements

Table 2 lists the design parameters for this application example.

Table 2. TPS61085T Output Design Requirements

PARAMETER VALUE
Input voltage 3.3 V ± 20%
Output voltage 12 V
Output current 600 mA
Switching frequency 1.2 MHz

8.2.2 Detailed Design Procedure

The first step in the design procedure is to verify that the maximum possible output current of the boost converter supports the specific application requirements. A simple approach is to estimate the converter efficiency, by taking the efficiency numbers from the provided efficiency curves or to use a worst-case assumption for the expected efficiency, for example, 90%.

  1. Duty cycle:
  2. Equation 1. TPS61085T iq1_lvs821.gif
  3. Maximum output current:
  4. Equation 2. TPS61085T iq2_lvs821.gif
  5. Peak switch current:
  6. Equation 3. TPS61085T iq3_lvs821.gif

    where

    • TPS61085T iq4_lvs821.gif
    • Iswpeak = converter switch current (minimum switch current limit = 2 A)
    • fs = Converter switching frequency (typically 1.2 MHz)
    • L = Selected inductor value
    • η = Estimated converter efficiency (please use the number from the efficiency plots or 90% as an estimation)
    • ΔIL = Inductor peak-to-peak ripple current

The peak switch current is the steady-state peak switch current that the integrated switch, inductor, and external Schottky diode must be able to handle. The calculation must be done for the minimum input voltage where the peak switch current is the highest.

8.2.2.1 Inductor Selection

The TPS61085T is designed to work with a wide range of inductors. The main parameter for the inductor selection is the saturation current of the inductor which must be higher than the peak switch current as calculated in Detailed Design Procedure with additional margin to cover for heavy load transients. An alternative, more conservative option is to choose an inductor with a saturation current at least as high as the maximum switch current limit of 3.2 A. The other important parameter is the inductor DC resistance. Usually, the lower the DC resistance the higher the efficiency. It is important to note that the inductor DC resistance is not the only parameter determining the efficiency. Especially for a boost converter where the inductor is the energy storage element, the type and core material of the inductor influences the efficiency as well. At high switching frequencies of 1.2-MHz inductor core losses, proximity effects and skin effects become more important. Usually, an inductor with a larger form factor gives higher efficiency. The efficiency difference between different inductors can vary between 2% to 10%. For the TPS61085T, inductor values between 3 µH and 6 µH are a good choice with a switching frequency of 1.2 MHz, typically 3.3 µH. At 650 kHz, TI recommends inductors between 6 µH and 13 µH, typically 6.8 µH. Table 3 shows a few inductors. Customers must verify and validate these components for suitability with their application before using them.

Typically, TI recommends the inductor current ripple is below 20% of the average inductor current. Calculate the inductor value using Equation 4.

Equation 4. TPS61085T q1_1_lvs821.gif

where

  • L is the inductor value
  • VIN is input voltage
  • VS is boost output voltage
  • η is efficiency
  • Iout_max is the maximum output current
  • f is frequency

Table 3. Inductor Selection

L
(µH)
SUPPLIER COMPONENT CODE SIZE
(L×W×H mm)
DCR TYP
(mΩ)
Isat (A)
1.2 MHz
3.3 Sumida CDH38D09 4 x 4 x 1 240 1.25
4.7 Sumida CDPH36D13 5 × 5 × 1.5 155 1.36
3.3 Sumida CDPH4D19F 5.2 x 5.2 x 2 33 1.5
3.3 Sumida CDRH6D12 6.7 x 6.7 x 1.5 62 2.2
4.7 Würth Elektronik 7447785004 5.9 × 6.2 × 3.3 60 2.5
5 Coilcraft MSS7341 7.3 × 7.3 × 4.1 24 2.9
650 kHz
6.8 Sumida CDP14D19 5.2 x 5.2 x 2 50 1
10 Coilcraft LPS4414 4.3 × 4.3 × 1.4 380 1.2
6.8 Sumida CDRH6D12/LD 6.7 x 6.7 x 1.5 95 1.25
10 Sumida CDR6D23 5 × 5 × 2.4 133 1.75
10 Würth Elektronik 744778910 7.3 × 7.3 × 3.2 51 2.2
6.8 Sumida CDRH6D26HP 7 x 7 x 2.8 52 2.9

8.2.2.2 Rectifier Diode Selection

To achieve high efficiency, a Schottky type must be used for the rectifier diode. The reverse voltage rating must be higher than the maximum output voltage of the converter. The averaged rectified forward current Iavg, the Schottky diode requirement is rated for, is equal to the output current Iout:

Equation 5. TPS61085T iq5_lvs821.gif

Usually a Schottky diode with 2-A maximum average rectified forward current rating is sufficient for most applications. The Schottky rectifier can be selected with lower forward current capability depending on the output current Iout but must be able to dissipate the power. The dissipated power is the average rectified forward current times the diode forward voltage.

Equation 6. PD = Iavg × Vforward

Typically the diode must be able to dissipate around 500 mW depending on the load current and forward voltage. See Table 4 for few diode options. Customers must verify and validate these components for suitability with their application before using them.

Table 4. Rectifier Diode Selection

CURRENT RATING (Iavg) Vr Vforward / Iavg SUPPLIER COMPONENT CODE PACKAGE TYPE
750 mA 20 V 0.425 V / 750 mA Fairchild Semiconductor FYV0704S SOT-23
1 A 20 V 0.39 V / 1 A NXP PMEG2010AEH SOD-123
1 A 20 V 0.52 V / 1 A Vishay Semiconductor B120 SMA
1 A 20 V 0.5 V / 1 A Vishay Semiconductor SS12 SMA
1 A 20 V 0.44 V / 1 A Vishay Semiconductor MSS1P2L µ-SMP
(Low Profile)

8.2.2.3 Setting the Output Voltage

The output voltage is set by an external resistor divider. Typically, a minimum current of 50 µA flowing through the feedback divider gives good accuracy and noise covering. A standard low-side resistor of 18 kΩ is typically selected. The resistors are then calculated as:

Equation 7. TPS61085T q3_lvs821.gif

8.2.2.4 Compensation (COMP)

The regulator loop must be compensated by adjusting the external components connected to the COMP pin. The COMP pin is the output of the internal transconductance error amplifier. Standard values of RCOMP = 13 kΩ and CCOMP = 3.3 nF works for the majority of the applications.

See Table 5 for dedicated compensation networks giving an improved load transient response. Equation 8 can be used to calculate RCOMP and CCOMP:

SPACE

Equation 8. TPS61085T q3_1_lvs859.gif

Table 5. Recommended Compensation Network Values at High/Low Frequency

FREQUENCY L VS VIN ±20% RCOMP CCOMP
High (1.2 MHz) 3.3 µH 15 V 5 V 82 kΩ 1.1 nF
3.3 V 75 kΩ 1.6 nF
12 V 5 V 51 kΩ 1.1 nF
3.3 V 47 kΩ 1.6 nF
9 V 5 V 30 kΩ 1.1 nF
3.3 V 27 kΩ 1.6 nF
Low (650 kHz) 6.8 µH 15 V 5 V 43 kΩ 2.2 nF
3.3 V 39 kΩ 3.3 nF
12 V 5 V 27 kΩ 2.2 nF
3.3 V 24 kΩ 3.3 nF
9 V 5 V 15 kΩ 2.2 nF
3.3 V 13 kΩ 3.3 nF

Table 5 gives conservatives RCOMP and CCOMP values for certain inductors, input and output voltages providing a very stable system. For a faster response time, a higher RCOMP value can be used to enlarge the bandwidth, as well as a slightly lower value of CCOMP to keep enough phase margin. These adjustments must be performed in parallel with the load transient response monitoring of TPS61085T.

8.2.2.5 Input Capacitor Selection

For good input voltage filtering, TI recommends low-ESR ceramic capacitors. TPS61085T has an analog input (IN). Therefore, TI highly recommends placing a 1-uF bypass capacitor as close as possible to the IC from IN to GND.

One 10-µF ceramic input capacitor is sufficient for most of the applications. For better input voltage, filtering this value can be increased. Refer to Table 6 and typical applications for input capacitor recommendations. Customers must verify and validate these components for suitability with their application before using them.

8.2.2.6 Output Capacitor Selection

For best output voltage filtering, TI recommends a low ESR output capacitor like ceramic capacitor. Two 10-µF ceramic output capacitors (or one 22-µF) work for most of the applications. Higher capacitor values can be used to improve the load transient response.

Pay attention to the derating of capacitor value with the DC voltage.

Table 6. Rectifier Input and Output Capacitor Selection

CAPACITOR VOLTAGE RATING SUPPLIER COMPONENT CODE
CIN 10 µF/1206 16 V Taiyo Yuden EMK212 BJ 106KG
IN bypass 1 µF/0603 16 V Taiyo Yuden EMK107 BJ 105KA
COUT 10 µF/1206 25 V Taiyo Yuden TMK316 BJ 106KL

8.2.3 Application Curves

TPS61085T pwm_wf_lvs859.gif Figure 9. PWM Switching Discontinuous Conduction Mode
TPS61085T ld_res_lvs859.gif Figure 11. Load Transient Response High Frequency
(1.2 MHz)
TPS61085T soft_start_lvs859.gif Figure 13. Soft-Start
TPS61085T pwm2_wf_lvs859.gif Figure 10. PWM Switching Continuous Conduction Mode
TPS61085T ld2_res_lvs859.gif Figure 12. Load Transient Response Low Frequency
(650 kHz)

8.3 System Examples

Figure 14 to Figure 21 show application circuit examples using the TPS61085T device. These circuits must be fully validated and tested by customers before using these circuits in their designs. TI does not warrant the accuracy or completeness of these circuits, nor does TI accept any responsibility for them.

TPS61085T typ_app3_SLVSA41.gif Figure 14. Typical Application, 3.3 V to 12 V (fsw = 650 kHz)
TPS61085T typ_app4_SLVSA41.gif Figure 15. Typical Application, 3.3 V to 9 V (fsw = 1.2 MHz)
TPS61085T typ_app5_SLVSA41.gif Figure 16. Typical Application, 3.3 V to 9 V (fsw = 650 kHz)
TPS61085T typ_app6_SLVSA41.gif Figure 17. Typical Application With External Load Disconnect Switch
TPS61085T typ_app7_SLVSA41_v2.gif Figure 18. Typical Application 3.3 V to 9 V (fsw = 1.2 MHz) for TFT LCD With External Charge Pumps (VGH, VGL)
TPS61085T sim_app1_SLVSA41.gif Figure 19. Simple Application (3.3-V Input – fsw = 650 kHz) for wLED Supply (3S3P) (With Optional Clamping Zener Diode)
TPS61085T sim_app2_SLVSA41.gif Figure 20. Simple Application (3.3-V Input – fsw = 650 kHz) for wLED Supply (3S3P) With Adjustable Brightness Control using a PWM Signal on the Enable Pin (With Optional Clamping Zener Diode)
TPS61085T sim_app3_SLVSA41.gif Figure 21. Simple Application (3.3-V Input – fsw = 650 kHz) for wLED Supply (3S3P) With Adjustable Brightness Control Using an Analog Signal on the Feedback Pin (With Optional Clamping Zener Diode)