ZHCSC57E November 2013 – December 2017 TPS56520 , TPS56720 , TPS56920 , TPS56C20
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
To begin the design process, the user must know a few application parameters:
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 4.5V to 17V |
Output voltage | 1.1V |
Transient response, 3A-9A load step | ΔVOUT = ±5% |
Output voltage ripple | 25mV |
Input ripple voltage | 400mA |
Output current rating | 12A |
Operating Frequency | 500kHz |