ZHCSH41A November 2017 – December 2021 TPS55160-Q1 , TPS55162-Q1 , TPS55165-Q1
PRODUCTION DATA
POS | PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
8.1 | PGTH_UV | PG threshold undervoltage | Deviation from nominal VOUT to assert PG low, in normal mode | –10% | –5% | ||
Deviation from nominal VOUT to assert PG low, during low power mode to normal mode transition | -12% | ||||||
Deviation from nominal VOUT to assert PG low, in low power mode | -20% | -5% | |||||
8.2 | VPG_LOW | PG output-low voltage | IPGL ≤ 1mA | 0.4 | V |