ZHCSJB2 January 2019 TPS54540B
PRODUCTION DATA.
The safe operating area (SOA) of the device is shown in Figure 33, through Figure 36 for 3.3 V, 5 V, and 12 V outputs and varying amounts of forced air flow. The temperature derating curves represent the conditions at which the internal and external components are at or below the manufacturer’s maximum operating temperatures. Derating limits apply to devices soldered directly to a double-sided PCB with 2 oz. copper, similar to the EVM. Pay careful attention to the other components chosen for the design, especially the catch diode. In most of these test conditions, the thermal performance is limited by the catch diode. When operating at high duty cycles or at higher switching frequency the TPS54540B thermal performance can become the limiting factor.
ƒSW = 800 kHz |
ƒsw = 800 kHz | VIN = 36 V | VO = 12 V |