ZHCSJB2 January 2019 TPS54540B
PRODUCTION DATA.
With an input voltage of 12 V, the power supply enters DCM when the output current is less than 560 mA. The power supply enters Eco-mode when the output current is lower than 18 mA. The input current draw is 241 μA with no load.