ZHCSG52B March 2017 – May 2018 TPS543C20
PRODUCTION DATA.
The TPS543C20 device is a highly-integrated synchronous step-down DC/DC converter. The device is used to convert a higher DC input voltage to a lower DC output voltage, with a maximum output current of 40 A. Use the following design procedure to select key component values for this device.