4 修订历史记录
Changes from F Revision (March 2017) to G Revision
- Added TI 参考设计顶部导航图标 Go
- Added VBOOT clamping stipulation to Equation 2Go
Changes from E Revision (March 2014) to F Revision
- 在特性、详细设计流程和器件支持部分Go
- Changed the Handling Ratings table to the ESD Ratings tableGo
- Moved the Storage temperature to the Absolute Maximum Ratings tableGo
- Changed VIN MIN Value From: 4.5 V To: VO + VDO, and added Note 1 in the Recommended Operating ConditionsGo
- Updated text and added Equation 1 and Equation 2 in Low Dropout Operation and Bootstrap Voltage (BOOT)Go
- Deleted text: "The start and stop voltage for a typical 5 V..." and Figure: "5V Start/Stop Voltage" from the Low Dropout Operation and Bootstrap Voltage (BOOT) sectionGo
- Changed Equation 7 and Equation 8Go
- Changed Equation 27Go
- Added new section: Minimum VINGo
- Deleted 2 graphs named "Low Dropout Operation" from the Application Curves sectionGo
Changes from D Revision (February 2013) to E Revision
- 将数据表更改成了全新的 TI 版面布局并增加了器件信息表Go
- Added the Handling Ratings table and Recommended Operating Conditions tableGo
- Changed the Operating: nonswitching supply current TEST CONDITIONS From: FB = 0.83 V To: FB = 0.9 V Go
- Changed RT/CLK high threshold MAX value From: 1.7 V To: 2 V Go
- Changed Figure 6 title From: HIGH FREQUENCY RANGE To: LOW FREQUENCY RANGEGo
- Changed Figure 7 title From: LOW FREQUENCY RANGE To: HIGH FREQUENCY RANGEGo
Changes from C Revision (October 2012) to D Revision
- Changed Figure 11 and Figure 12 From: IEN (µV) To: IEN (µA)Go
Changes from B Revision (September 2012) to C Revision
- Changed From: 20 mV/div To: 200 mV/div in Figure 42Go
Changes from A Revision (September 2012) to B Revision
- 功能从“1μA 关断电流”更改为“2μA 关断电流”Go
Changes from * Revision (August 2012) to A Revision