ZHCS048A June 2011 – July 2022 TPS54325-Q1
PRODUCTION DATA
Pin | Description | |
---|---|---|
Name | NO. | |
VO | 1 | Connect this pin to the output of the converter. This pin is used for on-time adjustment. |
VFB | 2 | Converter feedback input. Connect this pin with a feedback resistor divider. |
VREG5 | 3 | 5.5-V power supply output. Connect a capacitor (typically 1μF) to GND. |
SS | 4 | Soft-start control. Connect an external capacitor to GND. |
GND | 5 | Signal ground pin |
PG | 6 | Open-drain power-good output |
EN | 7 | Enable control input |
PGND1, PGND2 | 8, 9 | Ground returns for low-side MOSFET. These ground returns also serve as inputs of current comparators. Connect PGND and GND strongly together near the IC. |
SW1, SW2 | 10, 11 | Switch node connections between the high-side NFET and low-side NFET. These connections also serve as inputs to current comparators. |
VBST | 12 | Supply input for high-side NFET gate driver (boost terminal). Connect a capacitor from this pin to respective SW1 and SW2 terminals. An internal PN diode is connected between VREG5 to VBST pin. |
VIN | 13 | Power input and connected to high-side NFET drain |
VCC | 14 | Supply input for the 5-V internal linear regulator for the control circuitry |
PowerPAD | Back side | Thermal pad of the package. Must be soldered to achieve appropriate dissipation. Connect to GND. |