ZHCS048A June 2011 – July 2022 TPS54325-Q1
PRODUCTION DATA
The TPS54325-Q1 requires an input decoupling capacitor and a bulk capacitor is needed depending on the application. A ceramic capacitor over 10 μF is recommended for the decoupling capacitor. The capacitor voltage rating needs to be greater than the maximum input voltage. In case of separate VCC and VIN, then a ceramic capacitor over 10 μF is recommended for the VIN and also placing ceramic capacitor over 0.1 μF for the VCC is recommended.