ZHCSI35C November 2009 – April 2018 TPS51200-Q1
PRODUCTION DATA.
The TPS51200-Q1 device is a sink and source, double data-rate (DDR) termination regulator specifically designed for low-input voltage, low-cost, and low-noise systems where space is a key consideration.
The TPS51200-Q1 device is designed to provide proper termination voltage and a 10-mA buffered reference voltage for DDR memory which includes the following DDR specifications (core voltage, reference voltage) with minimal external components: DDR (2.5 V, 1.25 V), DDR2 (1.8 V, 0.9 V), DDR3 (1.5 V, 0.75 V), DDR3L (1.35 V, 0.675 V), LP DDR3 and DDR4 (1.2 V, 0.6 V).