ZHCSQE1 January 2024 TPS4810-Q1
ADVANCE INFORMATION
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tG1PU(INP1_H) | INP1 turn on propogation Delay | INP1 ↑ to G1PU ↑, CL = 47 nF | 1 | µs | ||
tG2(INP2_H) | INP2 turn on propogation Delay | INP2 ↑ to G2 ↑, CL = 47 nF | 5 | µs | ||
tG1PD(INP1_L) | INP1 turn off propogation Delay | INP1 ↓ to G1PD ↓, CL = 47 nF | 1 | µs | ||
tG2(INP2_L) | INP2 turn off propogation Delay | INP2 ↓ to G2 ↓, CL = 47 nF | 5 | µs | ||
tPD(UVLO_OFF) | UVLO turn off propogation Delay | UVLO ↓ to G1PD ↓, CL = 47 nF | 7.5 | µs | ||
tPD(IFLT_OFF) | Hard short-circuit protection propogation Delay | V(CS+–CS–)↑ V(SCP) to G1PD ↓, CL = 47 nF, C(TMR) = Open | 4 | µs | ||
tSC_PUS | Short circuit protection propogation delay during power up with output short circuit | C(TMR) = Open | 10 | µs |