ZHCS614G October 2011 – September 2022 TPS40422
PRODUCTION DATA
The MOSFET selection determines the converter efficiency. In this design, the duty cycle is very small so that the high-side MOSFET is dominated in switching losses and the low-side MOSFET is dominated with conduction losses. To optimize efficiency, choose smaller gate charge for the high-side MOSFET and smaller RDS(on) for the low-side MOSFET.
The MOSFETs were selected and their parameters are listed in Table 9-2.
MOSFET | DEVICE NUMBER | V-RATING (V) | ON-RESISTANCE RDS(on) (mΩ) | GATE CHARGE QG (nC) |
---|---|---|---|---|
High-side | CSD87350Q5D | 30 | 5 | 8.4 |
Low-side | CSD87350Q5D | 30 | 1.2 | 20 |