SLUS660I September   2005  – January 2015 TPS40140

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Clock Master and Clock Slave
      2. 8.3.2 Voltage Master and Voltage Slave
      3. 8.3.3 Power Good
      4. 8.3.4 Power-On Reset (POR)
      5. 8.3.5 Overcurrent
      6. 8.3.6 Output Undervoltage Protection
      7. 8.3.7 Output Overvoltage Protection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Protection and Fault Modes
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1  Synchronizing a Single Controller to an External Clock
      2. 9.1.2  Split Input Voltage Operation
      3. 9.1.3  Configuring Single and Multiple ICs
        1. 9.1.3.1 Single Device Operation
        2. 9.1.3.2 Multiple Devices
        3. 9.1.3.3 Clock Master, PHSEL, and CLKIO Configurations
          1. 9.1.3.3.1 One Device Operation
          2. 9.1.3.3.2 Two ICs Operation
          3. 9.1.3.3.3 Three ICs Operation
          4. 9.1.3.3.4 Four ICs Operation
          5. 9.1.3.3.5 Six ICs Operation
          6. 9.1.3.3.6 Eight ICs Operation
      4. 9.1.4  Digital Clock Synchronization
        1. 9.1.4.1 Basic Configurations for 2, 4, 6, 8, 12, or 16 Phases
        2. 9.1.4.2 Configuring for Other Number of Phases
      5. 9.1.5  Typical Start-Up Sequence
      6. 9.1.6  Track (Soft-Start Without PreBiased Output)
      7. 9.1.7  Soft-Start With PreBiased Outputs
      8. 9.1.8  Track Function in Configuring a Slave Channel
      9. 9.1.9  Differential Amplifier, U9
      10. 9.1.10 Setting the Output Voltage
      11. 9.1.11 Programmable Input UVLO Protection
      12. 9.1.12 CLKFLT, CLKIO Pin Fault
      13. 9.1.13 PHSEL Pin Fault
      14. 9.1.14 Overtemperature
      15. 9.1.15 Fault Masking Operation
      16. 9.1.16 Setting the Switching Frequency
      17. 9.1.17 Current Sense
      18. 9.1.18 Current Sensing and Balancing
      19. 9.1.19 Overcurrent Detection and Hiccup Mode
      20. 9.1.20 Calculating Overcurrent Protection Level
      21. 9.1.21 Design Examples Information
        1. 9.1.21.1 Inductor DCR Current Sense
    2. 9.2 Typical Application
      1. 9.2.1 Application 1: Dual-Output Configuration from 12 to 3.3 V and 1.5 V DC-DC Converter Using a TPS40140
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Step 1: Inductor Selection
          2. 9.2.1.2.2 Step 2: Output Capacitor Selection
          3. 9.2.1.2.3 Step 3: Input Capacitor Selection
          4. 9.2.1.2.4 Step 4: MOSFET Selection
          5. 9.2.1.2.5 Step 5: Peripheral Component Design
            1. 9.2.1.2.5.1  Switching Frequency Setting (RT Pin 5)
            2. 9.2.1.2.5.2  Output Voltage Setting (FB1 Pin 36)
            3. 9.2.1.2.5.3  Current Sensing Network Design (CS1 Pin 31 and CSRT1 Pin 32)
            4. 9.2.1.2.5.4  Overcurrent Protection (ILIM1 Pin 34)
            5. 9.2.1.2.5.5  VREG (Pin 21)
            6. 9.2.1.2.5.6  BP5 (Pin 8)
            7. 9.2.1.2.5.7  PHSEL (Pin 4)
            8. 9.2.1.2.5.8  VSHARE (Pin 6)
            9. 9.2.1.2.5.9  PGOOD1 (Pin 30)
            10. 9.2.1.2.5.10 UVLO_CE1 (Pin 29)
            11. 9.2.1.2.5.11 Clkio (Pin 28)
            12. 9.2.1.2.5.12 BOOT1 and SW1 (Pin 27 and 25)
            13. 9.2.1.2.5.13 TRK1 (Pin 33)
            14. 9.2.1.2.5.14 DIFFO, VOUT, and GSNS (Pin 1, Pin 2, and Pin 3)
          6. 9.2.1.2.6 Feedback Compensator Design (COMP1 Pin 35)
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Application 2: Two-Phase Single Output Configuration from 12 to 1.5 V DC-DC Converter Using a TPS40140
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Step 1: Output Capacitor Selection
          2. 9.2.2.2.2 Step 2: Input Capacitor Selection
          3. 9.2.2.2.3 Step 3: Peripheral Component Design
            1. 9.2.2.2.3.1 Switching Frequency Setting (Rt Pin 5)
            2. 9.2.2.2.3.2 COMP1 and COMP2 (Pin 35 and Pin 10)
            3. 9.2.2.2.3.3 TRK1 and TRK2 (Pin 33 and Pin 12)
            4. 9.2.2.2.3.4 ILIM1 and ILIM2 (Pin 34 and Pin 11)
            5. 9.2.2.2.3.5 FB1 and FB2 (Pin 36 and Pin 9)
            6. 9.2.2.2.3.6 PHSEL (Pin 4)
            7. 9.2.2.2.3.7 PGOOD1 and PGOOD2 (Pin 30 and Pin 15)
            8. 9.2.2.2.3.8 CLKIO (Pin 28)
            9. 9.2.2.2.3.9 DIFFO, VOUT, and GSNS (Pin 1, Pin 2, and Pin 3)
      3. 9.2.3 Application Curves
    3. 9.3 System Example
      1. 9.3.1 Four-Phase Single Output Configuration from 12 to 1.8 V DC-DC Converter Using Two TPS40140
        1. 9.3.1.1 Step 1: Output Capacitor Selection
        2. 9.3.1.2 Step 2: Input Capacitor Selection
        3. 9.3.1.3 Step 3: Peripheral Component Design
          1. 9.3.1.3.1 Master Module
            1. 9.3.1.3.1.1 Rt (Pin 5)
            2. 9.3.1.3.1.2 COMP1 and COMP2 (Pin 35 and Pin 10)
            3. 9.3.1.3.1.3 TRK1 and TRK2 (Pin 33 and Pin 12)
            4. 9.3.1.3.1.4 ILIM1 and ILIM2 (Pin 34 and Pin 11)
            5. 9.3.1.3.1.5 FB1 and FB2 (Pin 36 and Pin 9)
            6. 9.3.1.3.1.6 PHSEL (Pin 4)
            7. 9.3.1.3.1.7 PGOOD1 and PGOOD2 (Pin 30 and Pin 15)
            8. 9.3.1.3.1.8 CLKIO (Pin 28)
          2. 9.3.1.3.2 Slave Module:
            1. 9.3.1.3.2.1 RT (Pin 5)
            2. 9.3.1.3.2.2 COMP1 and COMP2 (Pin 35 and Pin 10)
            3. 9.3.1.3.2.3 TRK1 and TRK2 (Pin 33 and Pin 12)
            4. 9.3.1.3.2.4 ILIM1 and ILIM2 ( Pin 34 and Pin 11)
            5. 9.3.1.3.2.5 FB1 and FB2 (Pin 36 and Pin 9)
            6. 9.3.1.3.2.6 PHSEL (Pin 4)
            7. 9.3.1.3.2.7 PGOOD1 and PGOOD2 (Pin 30 and Pin 15)
            8. 9.3.1.3.2.8 CLKIO (Pin 28)
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Power Stage
      2. 11.1.2 Device Peripheral
      3. 11.1.3 PowerPAD Layout
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

6 Pin Configuration and Functions

RHH PACKAGE
VQFN 36-PINS
(TOP VIEW)
pinout_lus660.gif
The thermal pad is an electrical ground connection.

Pin Functions

PIN(1) I/O DESCRIPTION
NAME NO.
BOOT1 27 I BOOT1 provides a bootstrapped supply for the high side FET driver for PWM1, enabling the gate of the high side FET to be driven above the input supply rail. Connect a capacitor from BOOT1 to SW1 pin and a Schottky diode from this pin to VREG.
BOOT2 18 I BOOT2 provides a bootstrapped supply for the high side FET driver for PWM2, enabling the gate of the high side FET to be driven above the input supply rail. Connect a capacitor from BOOT2 to SW2 pin and a Schottky diode from this pin to VREG.
BP5 8 I Filtered input from the VREG pin. A 10-Ω resistor should be connected between VREG and BP5 and a 1.0-μF ceramic capacitor should be connected from BP5 to ground.
CLKIO 28 O Digital clock signal for synchronizing slave controllers to the master CLKIO frequency and is either 6 or 8 times the PWM switching frequency.
COMP1 35 O Output of the error amplifier, CH1. The voltage at this pin determines the duty cycle for the PWM1.
COMP2 10 O Output of the error amplifier, CH2. The voltage at this pin determines the duty cycle for the PWM2.
CS1 31 I These pins are used to sense the CH1 phase current. Inductor current can be sensed with an external current sense resistor or by using an external R-C circuit and the inductor’s DC resistance. The traces for these signals must be connected directly at the current sense element.
CS2 14 I These pins are used to sense the CH2 phase current. Inductor current can be sensed with an external current sense resistor or by using an external R-C circuit and the inductor’s DC resistance. The traces for these signals must be connected directly at the current sense element.
DIFFO 1 O Output of the differential amplifier. The output voltage of the differential amplifier is limited to 5.8 V. For remote sensing, the voltage at this pin represents the true output voltage without I × R drops that result from high current in the PCB traces. The VOUT and GSNS pins must be connected directly at the point of load where regulation is required. See Layout Guidelines for more information.
CSRT1 32 I Return point of CH1 current sense voltage. The trace for this signal must be connected directly at the current sense element.
CSRT2 13 I Return point of CH1 current sense voltage. The trace for this signal must be connected directly at the current sense element.
FB1 36 I Inverting input of the error amplifier for CH1. In closed loop operation, the voltage at this pin is nominally 700 mV. This pin is also monitored for PGOOD1 and undervoltage on CH1.
FB2 9 I Inverting input of the error amplifier for CH2. In closed loop operation, the voltage at this pin is nominally 700 mV. This pin is also monitored for PGOOD2 and undervoltage on CH2.
GND 7 Low noise ground connection to the device.
GSNS 3 I Inverting input of the differential amplifier. This pin should be connected to ground at the load. If the differential amplifier is not used, tie this pin to GND or leave open.
HDRV1 26 O Gate drive output for the high-side N-channel MOSFET switch for CH1. Output is referenced to SW1 and is bootstrapped for enhancement of the high side switch.
HRDV2 19 O Gate drive output for the high-side N-channel MOSFET switch for CH2. Output is referenced to SW2 and is bootstrapped for enhancement of the high side switch.
ILIM1 34 I Used to set the cycle-by-cycle current limit threshold for CH1. If the ILIM1 threshold is reached, the PWM pulse is terminated and the converter delivers limited current to the output.
ILIM2 11 I Used to set the cycle-by-cycle current limit threshold for CH2. If the ILIM2 threshold is reached, the PWM pulse is terminated and the converter delivers limited current to the output.
LRDV1 24 O Gate drive output for the low-side synchronous rectifier (SR) N-channel MOSFET for CH1.
LRDV2 22 O Gate drive output for the low-side synchronous rectifier (SR) N-channel MOSFET for CH2.
PGOOD1 30 O Power good indicators for CH1 output voltage. This open-drain output connects to a voltage via an external resistor
PGOOD2 15 O Power good indicators for CH2 output voltage. This open-drain output connects to a voltage via an external resistor
PGND 23 Power ground reference for the controller lower gate drivers. There should be a high current return path from the sources of the lower MOSFETs to this pin.
PHSEL 4 O A 20μA current flows from this pin. In a single controller design, this pin should be grounded. In a multi controller configuration, a 39- kΩ resistor string sets the voltage on this pin determines the proper phasing for the slaves. See the section on Clock Master, PHSEL, and CLKIO Configurations.
RT 5 I Connecting a resistor from this pin to ground sets the oscillator frequency.
SW1 25 I Connect to the switched node on converter CH1. It is the return for the CH 1 upper gate driver. There should be a high current return path from the source of the upper MOSFET to this pin. This pin is also used by the adaptive gate drive circuits to minimize the dead time between upper and lower MOSFET conduction.
SW2 20 I Connect to the switched node on converter CH2. It is the return for the CH 2 upper gate driver. There should be a high current return path from the source of the upper MOSFET to this pin. This pin is also used by the adaptive gate drive circuits to minimize the dead time between upper and lower MOSFET conduction.
TRK1 33 I This is an input to the non-inverting input of the error amplifier CH1. This pin is normally connected to the soft-start capacitor or to another voltage that is tracked.
TRK2 12 I This is an input to the non-inverting input of the error amplifier CH2. This pin is normally connected to the soft-start capacitor or to another voltage that is tracked.
UVLO_CE1 29 I A voltage divider from VIN to this pin determines the input voltage that CH1 starts. When the voltage is between 0.5 and 1.5 V the VREG regulator is enabled . When the voltage is 2.1 V or above CH1 soft start is allowed to begin.
UVLO_CE2 16 I A voltage divider from VIN to this pin determines the input voltage that CH2 starts. When the voltage is between 0.5 and 1.5 V the VREG regulator is enabled . When the voltage is 2.1 V or above CH2 soft start is allowed to begin.
VDD 17 I Power input for the controller 5V regulator and differential amplifier. A 1.0-μF ceramic capacitor should be connected from this pin to ground.
VOUT 2 I Non-inverting input of the differential amplifier. This pin should be connected to the output of the converter close to the load point. If the differential amplifier is not used, leave this pin open.
VREG 21 O The output of the internal 5-V regulator. A 4.7-μF ceramic capacitor should be connected from this pin to PGND.
VSHARE 6 O The 1.8-V reference output
(1) It is often necessary to refer to a pin or pins that are used in CH1 and/or CH2. The shortcut nomenclature used is the pin name with a lower case 'x' to mean either or both channels. For example, TRKx refers to TRK1 and/or TRK2.