SLUS660I September   2005  – January 2015 TPS40140

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Device Comparison Table
  6. Pin Configuration and Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 ESD Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Clock Master and Clock Slave
      2. 8.3.2 Voltage Master and Voltage Slave
      3. 8.3.3 Power Good
      4. 8.3.4 Power-On Reset (POR)
      5. 8.3.5 Overcurrent
      6. 8.3.6 Output Undervoltage Protection
      7. 8.3.7 Output Overvoltage Protection
    4. 8.4 Device Functional Modes
      1. 8.4.1 Protection and Fault Modes
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1  Synchronizing a Single Controller to an External Clock
      2. 9.1.2  Split Input Voltage Operation
      3. 9.1.3  Configuring Single and Multiple ICs
        1. 9.1.3.1 Single Device Operation
        2. 9.1.3.2 Multiple Devices
        3. 9.1.3.3 Clock Master, PHSEL, and CLKIO Configurations
          1. 9.1.3.3.1 One Device Operation
          2. 9.1.3.3.2 Two ICs Operation
          3. 9.1.3.3.3 Three ICs Operation
          4. 9.1.3.3.4 Four ICs Operation
          5. 9.1.3.3.5 Six ICs Operation
          6. 9.1.3.3.6 Eight ICs Operation
      4. 9.1.4  Digital Clock Synchronization
        1. 9.1.4.1 Basic Configurations for 2, 4, 6, 8, 12, or 16 Phases
        2. 9.1.4.2 Configuring for Other Number of Phases
      5. 9.1.5  Typical Start-Up Sequence
      6. 9.1.6  Track (Soft-Start Without PreBiased Output)
      7. 9.1.7  Soft-Start With PreBiased Outputs
      8. 9.1.8  Track Function in Configuring a Slave Channel
      9. 9.1.9  Differential Amplifier, U9
      10. 9.1.10 Setting the Output Voltage
      11. 9.1.11 Programmable Input UVLO Protection
      12. 9.1.12 CLKFLT, CLKIO Pin Fault
      13. 9.1.13 PHSEL Pin Fault
      14. 9.1.14 Overtemperature
      15. 9.1.15 Fault Masking Operation
      16. 9.1.16 Setting the Switching Frequency
      17. 9.1.17 Current Sense
      18. 9.1.18 Current Sensing and Balancing
      19. 9.1.19 Overcurrent Detection and Hiccup Mode
      20. 9.1.20 Calculating Overcurrent Protection Level
      21. 9.1.21 Design Examples Information
        1. 9.1.21.1 Inductor DCR Current Sense
    2. 9.2 Typical Application
      1. 9.2.1 Application 1: Dual-Output Configuration from 12 to 3.3 V and 1.5 V DC-DC Converter Using a TPS40140
        1. 9.2.1.1 Design Requirements
        2. 9.2.1.2 Detailed Design Procedure
          1. 9.2.1.2.1 Step 1: Inductor Selection
          2. 9.2.1.2.2 Step 2: Output Capacitor Selection
          3. 9.2.1.2.3 Step 3: Input Capacitor Selection
          4. 9.2.1.2.4 Step 4: MOSFET Selection
          5. 9.2.1.2.5 Step 5: Peripheral Component Design
            1. 9.2.1.2.5.1  Switching Frequency Setting (RT Pin 5)
            2. 9.2.1.2.5.2  Output Voltage Setting (FB1 Pin 36)
            3. 9.2.1.2.5.3  Current Sensing Network Design (CS1 Pin 31 and CSRT1 Pin 32)
            4. 9.2.1.2.5.4  Overcurrent Protection (ILIM1 Pin 34)
            5. 9.2.1.2.5.5  VREG (Pin 21)
            6. 9.2.1.2.5.6  BP5 (Pin 8)
            7. 9.2.1.2.5.7  PHSEL (Pin 4)
            8. 9.2.1.2.5.8  VSHARE (Pin 6)
            9. 9.2.1.2.5.9  PGOOD1 (Pin 30)
            10. 9.2.1.2.5.10 UVLO_CE1 (Pin 29)
            11. 9.2.1.2.5.11 Clkio (Pin 28)
            12. 9.2.1.2.5.12 BOOT1 and SW1 (Pin 27 and 25)
            13. 9.2.1.2.5.13 TRK1 (Pin 33)
            14. 9.2.1.2.5.14 DIFFO, VOUT, and GSNS (Pin 1, Pin 2, and Pin 3)
          6. 9.2.1.2.6 Feedback Compensator Design (COMP1 Pin 35)
        3. 9.2.1.3 Application Curves
      2. 9.2.2 Application 2: Two-Phase Single Output Configuration from 12 to 1.5 V DC-DC Converter Using a TPS40140
        1. 9.2.2.1 Design Requirements
        2. 9.2.2.2 Detailed Design Procedure
          1. 9.2.2.2.1 Step 1: Output Capacitor Selection
          2. 9.2.2.2.2 Step 2: Input Capacitor Selection
          3. 9.2.2.2.3 Step 3: Peripheral Component Design
            1. 9.2.2.2.3.1 Switching Frequency Setting (Rt Pin 5)
            2. 9.2.2.2.3.2 COMP1 and COMP2 (Pin 35 and Pin 10)
            3. 9.2.2.2.3.3 TRK1 and TRK2 (Pin 33 and Pin 12)
            4. 9.2.2.2.3.4 ILIM1 and ILIM2 (Pin 34 and Pin 11)
            5. 9.2.2.2.3.5 FB1 and FB2 (Pin 36 and Pin 9)
            6. 9.2.2.2.3.6 PHSEL (Pin 4)
            7. 9.2.2.2.3.7 PGOOD1 and PGOOD2 (Pin 30 and Pin 15)
            8. 9.2.2.2.3.8 CLKIO (Pin 28)
            9. 9.2.2.2.3.9 DIFFO, VOUT, and GSNS (Pin 1, Pin 2, and Pin 3)
      3. 9.2.3 Application Curves
    3. 9.3 System Example
      1. 9.3.1 Four-Phase Single Output Configuration from 12 to 1.8 V DC-DC Converter Using Two TPS40140
        1. 9.3.1.1 Step 1: Output Capacitor Selection
        2. 9.3.1.2 Step 2: Input Capacitor Selection
        3. 9.3.1.3 Step 3: Peripheral Component Design
          1. 9.3.1.3.1 Master Module
            1. 9.3.1.3.1.1 Rt (Pin 5)
            2. 9.3.1.3.1.2 COMP1 and COMP2 (Pin 35 and Pin 10)
            3. 9.3.1.3.1.3 TRK1 and TRK2 (Pin 33 and Pin 12)
            4. 9.3.1.3.1.4 ILIM1 and ILIM2 (Pin 34 and Pin 11)
            5. 9.3.1.3.1.5 FB1 and FB2 (Pin 36 and Pin 9)
            6. 9.3.1.3.1.6 PHSEL (Pin 4)
            7. 9.3.1.3.1.7 PGOOD1 and PGOOD2 (Pin 30 and Pin 15)
            8. 9.3.1.3.1.8 CLKIO (Pin 28)
          2. 9.3.1.3.2 Slave Module:
            1. 9.3.1.3.2.1 RT (Pin 5)
            2. 9.3.1.3.2.2 COMP1 and COMP2 (Pin 35 and Pin 10)
            3. 9.3.1.3.2.3 TRK1 and TRK2 (Pin 33 and Pin 12)
            4. 9.3.1.3.2.4 ILIM1 and ILIM2 ( Pin 34 and Pin 11)
            5. 9.3.1.3.2.5 FB1 and FB2 (Pin 36 and Pin 9)
            6. 9.3.1.3.2.6 PHSEL (Pin 4)
            7. 9.3.1.3.2.7 PGOOD1 and PGOOD2 (Pin 30 and Pin 15)
            8. 9.3.1.3.2.8 CLKIO (Pin 28)
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Power Stage
      2. 11.1.2 Device Peripheral
      3. 11.1.3 PowerPAD Layout
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
    2. 12.2 Documentation Support
      1. 12.2.1 Related Documentation
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

11 Layout

11.1 Layout Guidelines

11.1.1 Power Stage

A synchronous BUCK power stage has two primary current loops – The input current loop which carries high AC discontinuous current while the output current loop carries high DC continuous current. The input current loop includes the input capacitors, the main switching MOSFET, the inductor, the output capacitors and the ground path back to the input capacitors. To keep this loop as small as possible, it is generally good practice to place some ceramic capacitance directly between the drain of the main switching MOSFET and the source of the synchronous rectifier (SR) through a power ground plane directly under the MOSFETs. The output current loop includes the SR MOSFET, the inductor, the output capacitors, and the ground return between the output capacitors and the source of the SR MOSFET. As with the input current loop, the ground return between the output capacitor ground and the source of the SR MOSFET should be routed under the inductor and SR MOSFET to minimize the power loop area. The SW node area should be as small as possible to reduce the parasitic capacitance and minimize the radiated emissions. The gate drive loop impedance (HDRV-gate-source-SW and LDRV-gate-source-GND) should be kept to as low as possible. The HDRV and LDRV connections should widen to 20mils as soon as possible out from the device pin.

11.1.2 Device Peripheral

The TPS40140 provides separate signal ground (GND) and power ground (PGND) pins. It is required to separate properly the circuit grounds. The return path for the pins associated with the power stage should be through PGND. The other pins especially for those sensitive pins such as FB, RT and ILIM should be through the low noise GND. The GND and PGND plane are suggested to be connected at the output capacitor with single 20 mil trace. A minimum 0.1-μF ceramic capacitor must be placed as close to the VDD pin and GND as possible with at least 15-mil wide trace from the bypass capacitor to the GND. A 4.7-μF ceramic capacitor should be placed as close to VREG pin and GND as possible. BP5 is the filtered input from the VREG pin. A 4.7-Ω resistor should be connected between VREG and BP5 and a 1-μF ceramic capacitor should be connected from BP5 to GND. Both components should be as close to BP5 pin as possible. When DCR sensing method is applied, the sensing resistor is placed close to the SW node. It is connected to the inductor with Kelvin connection. The sensing traces from the power stage to the chip should be away from the switching components. The sensing capacitor should be placed very close to the CS and CSRT pins. The frequency setting resistor should be placed as close to RT pin and GND as possible. The VOUT and GSNS pins should be directly connected to the point of load where the voltage regulation is required. A parallel pair of 10-mil traces connects the regulated voltage back to the chip. They should be away from the switching components. The PowerPAD™ should be electrically connected to GND.

11.1.3 PowerPAD Layout

The PowerPAD package provides low thermal impedance for heat removal from the device. The PowerPAD derives its name and low thermal impedance from the large bonding pad on the bottom of the device. The circuit board must have an area of solder-tinned-copper underneath the package. The dimensions of this area depend on the size of the PowerPAD package.

Thermal vias connect this area to internal or external copper planes and should have a drill diameter sufficiently small so that the via hole is effectively plugged when the barrel of the via is plated with copper. This plug is needed to prevent wicking the solder away from the interface between the package body and the solder-tinned area under the device during solder reflow. Drill diameters of 0,33 mm (13 mils) works well when 1-oz copper is plated at the surface of the board while simultaneously plating the barrel of the via. If the thermal vias are not plugged when the copper plating is performed, then a solder mask material should be used to cap the vias with a diameter equal to the via diameter plus 0.1 mm minimum. This capping prevents the solder from being wicked through the thermal vias and potentially creating a solder void under the package. Refer to PowerPAD™ Thermally Enhanced Package (SLMA002) for more information on the PowerPAD package.

11.2 Layout Example

layoutex_slus660.gifFigure 66. TPS40140 Layout Example