ZHCS840G February 2012 – February 2019 TPS3700
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Although an input capacitor is not required for stability, connecting a 0.1-μF low equivalent series resistance (ESR) capacitor across the VDD terminal and GND terminal is good analog design practice. A higher-value capacitor may be necessary if large, fast rise-time load transients are anticipated, or if the device is not located close to the power source.