ZHCS840G February 2012 – February 2019 TPS3700
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
The inverting and noninverting configuration of the comparators forms a window-voltage detection circuit using a resistor divider network, as illustrated in Figure 14 and Figure 15. The input terminals can monitor any system voltage above 400 mV with the use of a resistor divider network. The INA+ and INB– terminals monitor for undervoltage and overvoltage conditions, respectively.