4 Revision History
Changes from Revision B (July 2017) to Revision C (March 2021)
- 向功能安全型器件添加了要点Go
- 添加了指向 TI.com 应用页面的链接Go
- 更新了整个文档中的表格、图和交叉参考的编号格式,将器件信息中的器件型号更正为 GPNGo
- Moved Storage temperature range here in the Absolute Maximum Ratings
from the section previously called handling ratings (which also included ESD
ratings) when the ESD ratings section was updated per the latest
formatGo
- Corrected table formatting, descriptions and the notes in ESD
Ratings section per the latest standardsGo
- Corrected Input Voltage Max on INA+, INB- from 6 V to 6.5 V to match
the device capabilityGo
- Added missing Thermal Information for the DSE
packageGo
- Added the missing max start-up delay spec and corrected
corresponding note 2Go
Changes from Revision A (April 2014) to Revision B (July 2017)
- 向“器件信息”表添加了 WSON 封装Go
- Added WSON Package to Pin Configuration and Function table Go
Changes from Revision * (March 2014) to Revision A (April 2014)