ZHCSTG6A July 2023 – October 2023 TPS25984
PRODUCTION DATA
Parameter | Pin | MIN | MAX | UNIT | |
---|---|---|---|---|---|
VINMAX | Maximum Input Voltage Range | IN | –0.3 | 20 | V |
VDDMAX | Maximum Supply Voltage Range | VDD | –0.3 | 20 | V |
VOUTMAX | Maximum Output Voltage Range | OUT | –1 | Min(20 V, VIN + 0.3) | |
VIREFMAX | Maximum IREF Pin Voltage Range | IREF | 5.5 | V | |
VDVDTMAX | Maximum DVDT Pin Voltage Range | DVDT | 5.5 | V | |
VMODEMAX | Maximum MODE Pin Voltage Range | MODE | Internally Limited | V | |
VSWENMAX | Maximum SWEN Pin Voltage Range | SWEN | 5.5 | V | |
ISWENMAX | Maximum SWEN Pin Sink Current | SWEN | 10 | mA | |
VENMAX | Maximum Enable Pin Voltage Range | EN/UVLO | 20 | V | |
VFLTBMAX | Maximum FLT Pin Voltage Range | FLT | 5.5 | V | |
IFLTBMAX | Maximum FLT Pin Sink Current | FLT | 10 | mA | |
VPGMAX | Maximum PG Pin Voltage Range | PG | 5.5 | V | |
IPGMAX | Maximum PG Pin Sink Current | PG | 10 | mA | |
VTEMPMAX | Maximum TEMP Pin Voltage Range | TEMP | 5.5 | V | |
VILIMMAX | Maximum ILIM pin voltage | ILIM | Internally Limited | V | |
VIMONMAX | Maximum IMON pin voltage | IMON | Internally Limited | V | |
VITIMERMAX | Maximum ITIMER pin voltage | ITIMER | Internally Limited | V | |
IMAX | Maximum Continuous Switch Current | IN to OUT | Internally Limited | A | |
TJMAX | Junction temperature | Internally Limited | °C | ||
TLEAD | Maximum Soldering Temperature | 300 | °C | ||
TSTG | Storage temperature | –65 | 150 | °C |