ZHCSQ76 December 2022 TPS25961
PRODUCTION DATA
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage , VIN | 12 V |
Undervoltage lockout set point, VUV |
9 V |
Overvoltage protection set point , VOV |
15.5 V |
Current limit, ILIM |
2 A |
Load capacitance, COUT | 1 µF |
Maximum ambient temperature, TA | 85°C |