ZHCSQ77A February 2023 – September 2023 TPS25948
PRODUCTION DATA
The TPS25948xx allows the system to accurately monitor the output load current by providing an analog current sense output on the ILM pin which is proportional to the current through the FET. The user can sense the voltage (VILM) across the RILM to get a measure of the output load current.
VIN = 12 V, COUT = 220 μF, RILM = 536 Ω, IOUT varied dynamically between 3 A and 8 A |