ZHCSCR7A June 2014 – November 2020 TPS2559
PRODUCTION DATA
DEVICE | OPERATING RANGE (V) |
OCP MODE | ICONT. ADJ. RANGE (A) |
RDS(on) (mΩ) | IOS TOLERANCE | PACKAGE: SON-8 (DRB) SOT-23 (DBV) SON-10 (DRC) SON-6 (DRV) |
---|---|---|---|---|---|---|
TPS2559 | 2.5 - 6.5 | Auto retry | 5.5 | 13 | ±4.4% at 4.7 A | DRC |
TPS2552/3 | 2.5 - 6.5 | Auto retry | 1.2 | 85 (DBV) 100 (DRV) |
±6% at 1.7 A | DBV, DRV |
TPS2552/3-1 | 2.5 - 6.5 | Latch off | 1.2 | 85 (DBV) 100 (DRV) |
±6% at 1.7 A | DBV, DRV |
TPS2554/5 (dual Adjustable) |
4.5 - 5.5 | Auto retry | 2.5 | 73 | ±9.7% at 2.8 A | DRC |
TPS2556/7 | 2.5 - 6.5 | Auto Retry | 5 | 22 | ±6.5% at 4.5 A | DRB |
TPS2560/61 (dual Channels) |
2.5 - 6.5 | Auto retry | 2.5 | 44 | ±7.5% at 2.8 A | DRC |
TPS2560A/61A (dual Channels) |
2.5 - 6.5 | Auto retry | 2.5 | 44 | 2.1 A to 2.5 A including ±1% R(ILIM) |
DRC |
TPS25200 (with OVP protection) |
2.5 - 6.5 (withstand up to 20 V) |
Auto retry | 2.5 | 60 | ±6% at 2.9 A | DRV |