ZHCSCR7A June 2014 – November 2020 TPS2559
PRODUCTION DATA
The TPS2559 current limited power switch uses N-channel MOSFETs in applications requiring up to 5.5 A of continuous load current. The device enters constant-current mode when the load exceeds the current limit threshold.
The TPS2559 power switch is used to protect the up-stream power supply when the output is overloaded.