ZHCSNB6A April 2021 – February 2022 TPS23882B
PRODUCTION DATA
COMMAND = 18h with 1 Data Byte, Write Only
Push button register.
Each bit corresponds to a particular cycle (detect or class restart) per channel. Each cycle can be individually triggered by writing a 1 at that bit location, while writing a 0 does not change anything for that event.
In Diagnostic/Manual mode, a single cycle (detect or class restart) will be triggered when these bits are set while in semiauto mode, it sets the corresponding bit in the Detect/Class Enable register 0x14.
A Read operation will return 00h.
During tOVLD, tLIM or tSTART cool down cycle, any Detect/Class Restart command for that channel will be accepted but the corresponding action will be delayed until end of cool-down period.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RCL4 | RCL3 | RCL2 | RCL1 | RDET4 | RDET3 | RDET2 | RDET1 |
W-0 | W-0 | W-0 | W-0 | W-0 | W-0 | W-0 | W-0 |
LEGEND: R/W = Read/Write; R = Read only; W = Write only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7–4 | RCL4–RCL1 | W | 0 | Restart classification bit |
3–0 | RDET4–RDET1 | W | 0 | Restart detection bits |
These bits may be used in place of completing a "Read-Modify-Write" sequence in register 0x14 to enable detection and classification on a per channel basis.