ZHCSNB6A April 2021 – February 2022 TPS23882B
PRODUCTION DATA
COMMAND = 60h with 1 Data Byte, Read/Write
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PROG_SEL | CPU_RST | - | PAR_EN | RAM_EN | PAR_SEL | R/WZ | CLR_PTR |
R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 | R/W-0 |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | PROG_SEL | R/W | 0 | I2C Programming select bit.
1 = SRAM I2C read/write is enabled 0 = SRAM I2C read/write is disabled. |
6 | CPU_RST | R/W | 0 | CPU Reset bit
1 = Internal CPU is held in RESET 0 = Internal CPU is active This is strictly a CPU reset. Toggling this bit reset the cpu only and will not change any contents of the I2C registers |
5 | Reserved | R/W | 0 | Reserved |
4 | PAR_EN | R/W | 0 | SRAM Parity Enable bit:
1 = SRAM Parity Check will be enabled 0 = SRAM Parity Check will be disabled It is recommended that the Parity function be enable whenever SRAM is being used |
3 | RAM_EN | R/W | 0 | SRAM Enable bit
1 = SRAM will be enabled and the internal CPU will run from both SRAM and internal ROM 0 = Internal CPU will run from internal ROM only This bit needs to be set to a 1 after SRAM programing to enable the utilization of the SRAM code |
2 | PAR_SEL | R/W | 0 | SRAM Parity Select bit: Setting this bit to a 1 in conjunction with the RZ/W bit enables access to the SRAM Parity bits.
1 = Parity bits read/write is enabled 0 = Parity bits read/write is disabled |
1 | R/WZ | R/W | 0 | SRAM Read/Write select bit:
0 = SRAM Write – SRAM data is written with a write to 0x61h 1 = SRAM Read – SRAM data is read with a read from 0x61h SRAM data can be continuously read/written over I2C until a STOP bit is sent. |
0 | CLR_PTR | R/W | 0 | Clear Address Pointer bit:
1 = Resets the memory address pointer 0 = Releases pointer for use In order to ensure proper programming, this bit should be toggled (0-1-0) to writing or reading the SRAM or Parity memory. |