ZHCSQ16 December 2022 TPS22995
PRODUCTION DATA
A capacitor to GND on the CT pin sets the slew rate, and the higher the Capacitor the higher the slew rate. Rise times are shown below.
CT Capacitor | VIN = 5.5 V | VIN = 3.3 V | VIN = 1.8 V | VIN = 1.2 V | VIN = 0.8 V |
---|---|---|---|---|---|
0 pF | 96.2 µs | 72.2 µs | 47.8 µs | 36.6 µs | 28.2 us |
220 pF | 517 µs | 350 µs | 201 µs | 140 µs | 100 us |
1000 pF | 2020 µs | 1350 µs | 754 µs | 516 µs | 360 us |
4700 pF | 9230 µs | 6190 µs | 3470 µs | 2380 µs | 1660 us |
where