SLVSC42A August 2013 – April 2015 TPS22967
PRODUCTION DATA.
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CT | 6 | O | Switch slew rate control. Can be left floating. See Application and Implementation for more information. |
GND | 5 | – | Device ground. |
ON | 3 | I | Active high switch control input. Do not leave floating. |
VBIAS | 4 | I | Bias voltage. Power supply to the device. Recommended voltage range for this pin is 2.5 V to 5.5 V. See Application Information section for more information. |
VIN | 1, 2 | I | Switch input. Input capacitor recommended for minimizing VIN dip. Recommended voltage range for this pin for optimal RON performance is 0.8 V to VBIAS. |
VOUT | 7, 8 | O | Switch output. |
Thermal Pad | – | Thermal pad (exposed center pad) to alleviate thermal stress. Tie to GND. See Layout Example for layout guidelines. |