ZHCSJT6B may 2019 – february 2023 TPS1HB16-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SNS TIMING - CURRENT SENSE | ||||||
tSNSION1 | Settling time from rising edge of DIA_EN | VEN = 5 V, VDIA_EN = 0 V to 5 V RSNS = 1 kΩ, RL ≤ 4 Ω | 40 | µs | ||
tSNSION2 | Settling time from rising edge of EN and DIA_EN | VEN = VDIA_EN = 0 V to 5 V RSNS = 1 kΩ, RL ≤ 4 Ω | 200 | µs | ||
tSNSION3 | Settling time from rising edge of EN | VEN = 0 V to 5 V, VDIA_EN = 5 V RSNS = 1 kΩ, RL ≤ 4 Ω | 165 | µs | ||
tSNSIOFF1 | Settling time from falling edge of DIA_EN | VEN = 5 V, VDIA_EN = 5 V to 0 V RSNS = 1 kΩ, RL ≤ 4 Ω | 20 | µs | ||
tSETTLEH | Settling time from rising edge of load step | VEN = 5 V, VDIA_EN = 5 V RSNS = 1 kΩ, IOUT = 1 A to 5 A | 20 | µs | ||
tSETTLEL | Settling time from falling edge of load step | VEN = 5 V, VDIA_EN = 5 V RSNS = 1 kΩ, IOUT = 5 A to 1 A | 20 | µs | ||
SNS TIMING - TEMPERATURE SENSE | ||||||
tSNSTON1 | Settling time from rising edge of DIA_EN | VEN = 5 V, VDIA_EN = 0 V to 5 V RSNS = 1 kΩ | 40 | µs | ||
tSNSTON2 | Settling time from rising edge of DIA_EN | VEN = 0 V, VDIA_EN = 0 V to 5 V RSNS = 1 kΩ | 70 | µs | ||
tSNSTOFF | Settling time from falling edge of DIA_EN | VEN = X, VDIA_EN = 5 V to 0 V RSNS = 1 kΩ | 20 | µs | ||
SNS TIMING - MULTIPLEXER | ||||||
tMUX | Settling time from temperature sense to current sense | VEN = 5 V, VDIA_EN = 5 V VSEL1 = 5 V to 0 V RSNS = 1 kΩ, RL ≤ 4 Ω | 60 | µs | ||
Settling time from current sense to temperature sense | VEN = 5 V, VDIA_EN = 5 V VSEL1 = 0 V to 5 V RSNS = 1 kΩ, RL ≤ 4 Ω | 60 | µs |