ZHCSJT6B may 2019 – february 2023 TPS1HB16-Q1
PRODUCTION DATA
This application example demonstrates how the TPS1HB16-Q1 device can be used to power bulb loads in automotive headlights. In this example, we consider a 35 W bulb that is powered by the device. This example is just one example of the many applications where this device can fit.