ZHCSKV6C March 2020 – May 2024 TPA6211T-Q1
PRODUCTION DATA
The TPA6211T-Q1 device is designed to operate from an input voltage supply range between 2.5 V and 5.5 V. Therefore, the output voltage range of power supply must be within this range and well regulated. The current capability of upper power should not exceed the maximum current limit of the power switch.