ZHCSBA5B June 2013 – September 2014 TPA6133A2
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage, VDD | –0.3 | 6 | V | ||
Input voltage | RIGHTINx, LEFTINx | CPVSS-0.2 V to minimum of (3.6 V, VDD+0.2 V) |
|||
SD, TEST1, TEST2 | –0.3 | 7 | V | ||
Output continuous total power dissipation | See the Thermal Information Table | ||||
Operating free-air temperature range, TA | –40 | 85 | °C | ||
Operating junction temperature range, TJ | –40 | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | –3 | 3 | kV |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –750 | 750 | V |
THERMAL METRIC(1) | RTJ | UNIT | |
---|---|---|---|
20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 34.8 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 32.5 | |
RθJB | Junction-to-board thermal resistance | 11.6 | |
ψJT | Junction-to-top characterization parameter | 0.4 | |
ψJB | Junction-to-board characterization parameter | 11.6 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 3.1 |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
|VOS| | Output offset voltage | VDD = 2.5 V to 5.5 V, inputs grounded | 135 | 400 | μV | ||
PSRR | DC Power supply rejection ratio | VDD = 2.5 V to 5.5 V, inputs grounded | –101 | -85 | dB | ||
CMRR | Common mode rejection ratio | VDD = 2.5 V to 5.5 V | –69 | dB | |||
|IIH| | High-level input current | VDD = 5.5 V, VI = VDD | TEST1, TEST2 | 1 | µA | ||
SD | 10 | ||||||
|IIL| | Low-level input current | VDD = 5.5 V, VI = 0 V | SD | 1 | µA | ||
IDD | Supply current | VDD = 2.5 V to 5.5 V, SD = VDD | 4.2 | 6 | mA | ||
Shutdown mode, VDD = 2.5V to 5.5 V, SD = 0 V | 0.08 | 1 | µA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
PO | Output power | Stereo, Outputs out of phase, THD = 1%, f = 1 kHz, Gain = +4 dB |
VDD = 2.5V | 63 | mW | ||
VDD = 3.6V | 133 | ||||||
VDD = 5V | 142 | ||||||
THD+N | Total harmonic distortion plus noise | PO = 35 mW | f = 100 Hz | 0.0096% | |||
f = 1 kHz | 0.007% | ||||||
f = 20 kHz | 0.0021% | ||||||
kSVR | Supply ripple rejection ratio | 200 mVpp ripple, f = 217 Hz | -94.3 | -85 | dB | ||
200 mVpp ripple, f = 1 kHz | -92 | ||||||
200 mVpp ripple, f = 20 kHz | -77.1 | ||||||
Av | Channel DC Gain | SD = VDD | 1.597 | V/V | |||
ΔAv | Gain matching | 0.1% | |||||
Slew rate | 0.4 | V/µs | |||||
Vn | Noise output voltage | VDD = 3.6V, A-weighted, Gain = +4 dB | 12 | µVRMS | |||
fosc | Charge pump switching frequency | 300 | 381 | 500 | kHz | ||
Start-up time from shutdown | 4.8 | ms | |||||
Differential input impedance | 36.6 | kΩ | |||||
SNR | Signal-to-noise ratio | Po = 35 mW | 93 | dB | |||
Thermal shutdown | Threshold | 180 | °C | ||||
Hysteresis | 35 | °C | |||||
ZO | HW Shutdown HP output impedance | SD = 0 V, measured output to ground. | 112 | Ω | |||
CO | Output capacitance | 80 | pF |
Figure | ||
---|---|---|
Total harmonic distortion + noise | versus Output power | Figure 1–Figure 4 |
Total harmonic distortion + noise | versus Frequency | Figure 5–Figure 12 |
Supply voltage rejection ratio | versus Frequency | Figure 13-Figure 14 |
Common mode rejection ratio | versus Frequency | Figure 15-Figure 16 |
Crosstalk | versus Frequency | Figure 17-Figure 18 |