ZHCSKD5A October 2019 – August 2020 TPA3139D2
PRODUCTION DATA
The TPA3139D2 device employs a shutdown mode of operation designed to reduce supply current (ICC) to the absolute minimum level during periods of nonuse for power conservation. The SD/ FAULT input pin should be held high (see Section 6 table for trip point) during normal operation when the amplifier is in use. Pulling SD/ FAULT low causes the outputs to mute and the amplifier to enter a low-current state. Never leave SD/ FAULT unconnected, because the amplifier operation would be unpredictable.
For the best power-off pop performance, place the amplifier in the shutdown or mute mode prior to removing the power supply voltage.
For some single ended input application case, suggest to mute the device first then release SD/ FAULT, then umute the output. This sequence power-up sequence with best pop performance.