ZHCSHZ1 April 2018 TPA3126D2
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
| VOS | | Class-D output offset voltage (measured differentially) | VI = 0 V | 1.5 | 5 | mV | ||
ICC | Quiescent supply current | SDZ = 2 V, With load and filter, PVCC = 12 V | 15 | mA | |||
SDZ = 2 V, With load and filter, PVCC = 24 V | 23 | ||||||
ICC(SD) | Quiescent supply current in shutdown mode | SDZ = 0.8 V, With load and filter, PVCC = 12 V | 20 | µA | |||
SDZ = 0.8 V, With load and filter, PVCC = 24 V | 30 | ||||||
rDS(on) | Drain-source on-state resistance, measured pin to pin | PVCC = 21 V, Iout = 500 mA, TJ = 25°C | 90 | mΩ | |||
G | Gain (BTL) | R1 = 5.6 kΩ, R2 = Open | 19 | 20 | 21 | dB | |
R1 = 20 kΩ, R2 = 100 kΩ | 25 | 26 | 27 | ||||
R1 = 39 kΩ, R2 = 100 kΩ | 31 | 32 | 33 | dB | |||
R1 = 47 kΩ, R2 = 75 kΩ | 35 | 36 | 37 | ||||
G | Gain (SLV) | R1 = 51 kΩ, R2 = 51 kΩ | 19 | 20 | 21 | dB | |
R1 = 75 kΩ, R2 = 47 kΩ | 25 | 26 | 27 | ||||
R1 = 100 kΩ, R2 = 39 kΩ | 31 | 32 | 33 | dB | |||
R1 = 100 kΩ, R2 = 16 kΩ | 35 | 36 | 37 | ||||
ton | Turn-on time | SDZ = 2 V | 40 | ms | |||
tOFF | Turn-off time | SDZ = 0.8 V | 2 | µs | |||
GVDD | Gate drive supply | IGVDD< 200 µA | 5.1 | 5.6 | 6.3 | V | |
VO | Output voltage maximum under PLIMIT control | V(PLIMIT) = 2 V; VI = 1 Vrms | 6.75 | 8.2 | 8.75 | V |