ZHCSHZ1 April 2018 TPA3126D2
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
VCC | Supply voltage | PVCC, AVCC | 4.5 | 26 | V | ||
VIH | High-level input voltage | AM0, AM1, AM2, MUTE, SDZ, SYNC, MODSEL | 2 | V | |||
VIL | Low-level input voltage | AM0, AM1, AM2, MUTE, SDZ, SYNC, MODSEL | 0.8 | V | |||
VOL | Low-level output voltage | FAULTZ, RPULL-UP = 100 kΩ, PVCC = 26 V | 0.8 | V | |||
IIH | High-level input current | AM0, AM1, AM2, MUTE, SDZ, MODSEL
(VI = 2 V, VCC = 18 V) |
50 | µA | |||
RL(BTL) | Minimum load Impedance | Output filter: L = 10 µH, C = 680 nF | 3.2 | 4 | Ω | ||
RL(PBTL) | Output filter: L = 10 µH, C = 1 µF | 1.6 | 2 | ||||
Lo | Output-filter Inductance | Minimum output filter inductance under short-circuit condition | 1 | µH |