ZHCSST7 august 2023 TMUX7612-Q1
ADVANCE INFORMATION
Device | Package Type | Package Drawing | Pins | SPQ | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
PTMUX7612QPWR | TSSOP | PW | 16 | 3000 | 330 | 12.4 | 6.90 | 5.60 | 1.60 | 8 | 12 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
PTMUX7612QPWR | TSSOP | PW | 16 | 3000 | 367 | 367 | 35 |