ZHCSHO7A February 2018 – September 2018 TMUX6104
PRODUCTION DATA.
The primary objective is to design a ±15 V, single-ended, 4-channel, multiplexed, data-acquisition system with lowest distortion using the 16-bit ADS8864 at a throughput of 400 kSPS for a 10-kHz, full-scale, pure, sine-wave input. The design requirements for this block design are: