ZHCSHO7A February 2018 – September 2018 TMUX6104
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ANALOG SWITCH | |||||||
VA | Analog signal range | TA = –40°C to +125°C | TA = –40°C to +125°C | VSS | VDD | V | |
RON | On-resistance | VS = 10 V, IS = 1 mA | 235 | 345 | Ω | ||
TA = –40°C to +85°C | 400 | Ω | |||||
TA = –40°C to +125°C | 440 | Ω | |||||
ΔRON | On-resistance mismatch between channels | VS = 10 V, IS = 1 mA | 2.4 | 12 | Ω | ||
TA = –40°C to +85°C | 19 | Ω | |||||
TA = –40°C to +125°C | 23 | Ω | |||||
RON_DRIFT | On-resistance drift | VS = 0 V | 0.47 | %/°C | |||
IS(OFF) | Source off leakage current(1) | Switch state is off, VS = 10 V/ 1 V, VD = 1 V/ 10 V | –0.02 | 0.005 | 0.02 | nA | |
TA = –40°C to +85°C | –0.1 | 0.05 | nA | ||||
TA = –40°C to +125°C | –0.8 | 0.4 | nA | ||||
ID(OFF) | Drain off leakage current(1) | Switch state is off, VS = 10 V/ 1 V, VD = 1 V/ 10 V | –0.03 | 0.01 | 0.03 | nA | |
TA = –40°C to +85°C | –0.1 | 0.08 | nA | ||||
TA = –40°C to +125°C | –0.8 | 0.4 | nA | ||||
ID(ON) | Drain on leakage current | Switch state is on, VS = floating, VD = 1 V/ 10 V | –0.05 | 0.01 | 0.05 | nA | |
TA = –40°C to +85°C | –0.2 | 0.15 | nA | ||||
TA = –40°C to +125°C | –1.6 | 0.8 | nA | ||||
DIGITAL INPUT (EN, Ax pins) | |||||||
VIH | Logic voltage high | TA = –40°C to +125°C | 2 | V | |||
VIL | Logic voltage low | TA = –40°C to +125°C | 0.8 | V | |||
RPD(EN) | Pull-down resistance on EN pin | 6 | MΩ | ||||
POWER SUPPLY | |||||||
IDD | VDD supply current | VA = 0 V or 3.3 V, VS = 0 V , VEN = 3.3 V | 12 | 18 | µA | ||
TA = –40°C to +85°C | 19 | µA | |||||
TA = –40°C to +125°C | 21 | µA |