ZHCSIX6B October 2018 – Sept 2019 TMUX1574
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION(2) | ||
---|---|---|---|---|
NAME | TSSOP /
SOT-23-THIN |
UQFN | ||
SEL | 1 | 15 | I | Select pin: controls state of switches according to Table 1. Internal 6 MΩ pull-down to GND. |
S1A | 2 | 16 | I/O | Source pin 1A. Can be an input or output. |
S1B | 3 | 1 | I/O | Source pin 1B. Can be an input or output. |
D1 | 4 | 2 | I/O | Drain pin 1. Can be an input or output. |
S2A | 5 | 3 | I/O | Source pin 2A. Can be an input or output. |
S2B | 6 | 4 | I/O | Source pin 2B. Can be an input or output. |
D2 | 7 | 5 | I/O | Drain pin 2. Can be an input or output. |
GND | 8 | 6 | P | Ground (0 V) reference |
D3 | 9 | 7 | I/O | Drain pin 3. Can be an input or output. |
S3B | 10 | 8 | I/O | Source pin 3B. Can be an input or output. |
S3A | 11 | 9 | I/O | Source pin 3A. Can be an input or output. |
D4 | 12 | 10 | I/O | Drain pin 4. Can be an input or output. |
S4B | 13 | 11 | I/O | Source pin 4B. Can be an input or output. |
S4A | 14 | 12 | I/O | Source pin 4A. Can be an input or output. |
EN | 15 | 13 | I | Active low enable: When this pin is high, all switches are turned off. When this pin is low, SEL pin controls the signal path selection. Internal 6 MΩ pull-down to GND. |
VDD | 16 | 14 | P | Positive power supply. This pin is the most positive power-supply potential. For reliable operation, connect a decoupling capacitor ranging from 0.1 µF to 10 µF between VDD and GND. |