ZHCSIX6B October 2018 – Sept 2019 TMUX1574
PRODUCTION DATA.
at TA = 25°C, VDD = 5 V (unless otherwise noted)
TA = 25°C |
VDD = 3.3 V |
TA = 25°C |
TA = 25°C |
TA = 25°C |
TA = 25°C |
VSource = 3.6 V | ||
VDrain = 0 V |
TA = 25°C |
TA = 25°C |
TA = 25°C |
TA = 25°C |
TA = 25°C | ||
VDD = 3.3 V |
VDD = 5.5 V |
VDD = 1.5 V |
VSource = 3 V |
TA = 25°C | ||
RL= 200 Ω |
VDD = 5.5 V |
TA = 25°C |
TA = 25°C |
TA = 25°C | ||
VDD = 1.5 V to 5.5 V |
TA = 25°C | ||
VDD = 1.5 V to 5.5 V |