ZHCSFE6A February 2013 – August 2016 TMS320DM369
PRODUCTION DATA.
The device uses a 64-bit crossbar architecture to control access between device processors, subsystems and peripherals. There are eleven transfer masters (TCs have separate read and write connections) connected to the crossbar; ARM, the Video Processing Subsystem (VPSS), the master peripherals (USB, EMAC, HPI), and four EDMA transfer controllers. These can be connected to seven separate slave ports; ARM, the DDR EMIF, CFG bus peripherals, MJCP, and HDVICP. Not all masters may connect to all slaves. Connection paths are indicated by √ at intersection points shown in Table 5-1.
SLAVE MODULE | |||||
---|---|---|---|---|---|
DMA Master |
ARM Internal Memory |
MPEG/JPEG Coprocessor Memory |
HD Video Image Coprocessor Memory |
Config Bus Registers and Memory |
DDR EMIF Memory |
ARM | √ | √ | √ | √ | √ |
VPSS | √ | √ | |||
DMA Master Peripherals (USB, EMAC, HPI) | √ | √ | |||
EDMA3TC0 | √ | √ | √ | √ | √ |
EDMA3TC1 | √ | √ | √ | √ | √ |
EDMA3TC2 | √ | √ | √ | √ | √ |
EDMA3TC3 | √ | √ | √ | √ | √ |