ZHCSGV5F November 2009 – January 2017 TMS320C6746
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
Table 3-5 to Table 3-29 identify the external signal names, the associated pin/ball numbers along with the mechanical package designator, the pin type (I, O, IO, OZ, or PWR), whether the pin/ball has any internal pullup/pulldown resistors, whether the pin/ball is configurable as an IO in GPIO mode, and a functional pin description.