ZHCSGV5F November 2009 – January 2017 TMS320C6746
PRODUCTION DATA.
请参考 PDF 数据表获取器件具体的封装图。
NO. | 1.0V | UNIT | ||||
---|---|---|---|---|---|---|
MIN | MAX | |||||
2 | tc(CKRX) | Cycle time, CLKR/X | CLKR/X ext | 2P or 26.6(2)(3) | ns | |
3 | tw(CKRX) | Pulse duration, CLKR/X high or CLKR/X low | CLKR/X ext | P - 1(4) | ns | |
5 | tsu(FRH-CKRL) | Setup time, external FSR high before CLKR low | CLKR int | 20 | ns | |
CLKR ext | 5 | |||||
6 | th(CKRL-FRH) | Hold time, external FSR high after CLKR low | CLKR int | 6 | ns | |
CLKR ext | 3 | |||||
7 | tsu(DRV-CKRL) | Setup time, DR valid before CLKR low | CLKR int | 20 | ns | |
CLKR ext | 5 | |||||
8 | th(CKRL-DRV) | Hold time, DR valid after CLKR low | CLKR int | 3 | ns | |
CLKR ext | 3 | |||||
10 | tsu(FXH-CKXL) | Setup time, external FSX high before CLKX low | CLKX int | 20 | ns | |
CLKX ext | 5 | |||||
11 | th(CKXL-FXH) | Hold time, external FSX high after CLKX low | CLKX int | 6 | ns | |
CLKX ext | 3 |