SPRS841E March 2012 – October 2019 TMS320C6652 , TMS320C6654
PRODUCTION DATA.
NO. | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
Master Mode Timing Diagrams — Base Timings for 3-Pin Mode | |||||
7 | tsu(SDI-SPC) | Input Setup Time, SPIDIN valid before receive edge of SPICLK. Polarity = 0 Phase = 0 | 2 | ns | |
7 | tsu(SDI-SPC) | Input Setup Time, SPIDIN valid before receive edge of SPICLK. Polarity = 0 Phase = 1 | 2 | ns | |
7 | tsu(SDI-SPC) | Input Setup Time, SPIDIN valid before receive edge of SPICLK. Polarity = 1 Phase = 0 | 2 | ns | |
7 | tsu(SDI-SPC) | Input Setup Time, SPIDIN valid before receive edge of SPICLK. Polarity = 1 Phase = 1 | 2 | ns | |
8 | th(SPC-SDI) | Input Hold Time, SPIDIN valid after receive edge of SPICLK. Polarity = 0 Phase = 0 | 5 | ns | |
8 | th(SPC-SDI) | Input Hold Time, SPIDIN valid after receive edge of SPICLK. Polarity = 0 Phase = 1 | 5 | ns | |
8 | th(SPC-SDI) | Input Hold Time, SPIDIN valid after receive edge of SPICLK. Polarity = 1 Phase = 0 | 5 | ns | |
8 | th(SPC-SDI) | Input Hold Time, SPIDIN valid after receive edge of SPICLK. Polarity = 1 Phase = 1 | 5 | ns |