SLVS787A May 2009 – June 2015 TMP816
PRODUCTION DATA.
The TMP816 device is a single phase bipolar predriver which uses the hall sensor & speed control inputs for driving the single phase motor connected through H Bridge. The predriver outputs are designed for driving top side P-type devices and bottom side N-channel FETs in the bridge. Multiple protections like overcurrent, soft-start, speed control, lock detect, speed feedback and minimum speed are incorporated in the device.
The speed control functionality is obtained by VTH pin of the device. For pulsed inputs user can supply a 20-kHz to 100-kHz frequency input (20 kHz to 50 kHz recommended on the pin with a current limiting resistor in between. If not used, this pin needs to be connected to ground for full speed.)
Soft-Start Time can be adjusted using the S-S pin. Connect this capacitor between 6VREG and S-S Pin. Connected to GND if not used.
When the rotor is locked by external means or load conditions, The Lock detection feature helps to protect the circuit by not allowing the current to rise beyond control. A hiccup mechanism is also provided. The Lock detection is enabled by a connection to the lock detection capacitor. The constant current charge and discharge circuits cause drive stop when the pin voltage rises to 3.8V and enabling it back when voltage reached to 1.8V.
If lock detection feature is not desired in the application, this pin needs to be connected to ground.
Current limit resistor is connected in a return path of H Bridge connection. This input is connected to the SENSE pin where the Current is limited when the voltage across this resistor crosses the voltage at VLIM Pin.
If not used, this pin needs to be connected to ground.
The speed of the motor while running can be observed at the FG pin which is an open collector output and needs to be pulled high for using it.
The P-channel switches in the device are switched with higher frequency whose duty cycle is decided by the speed control input. The frequency of the operation can be decided by the capacitor connected at the CPWM pin.
IN– | IN+ | CT | OUT1P | OUT1N | OUT2P | OUT2N | FG | RD | MODE |
---|---|---|---|---|---|---|---|---|---|
H | L | L | L | – | – | H | L | L | OUT1 → 2 drive |
L | H | – | H | L | – | OFF | OUT2 → 1 drive | ||
H | L | H | OFF | – | – | H | L | OFF | Lock protection |
L | H | – | H | OFF | – | OFF |
VTH | CPWM | IN– | IN+ | OUT1P | OUT1N | OUT2P | OUT2N | MODE |
---|---|---|---|---|---|---|---|---|
L | H | H | L | L | – | – | H | OUT1 → 2 Drive |
L | H | – | H | L | – | OUT2 → 1 Drive | ||
H | L | H | L | OFF | – | – | H | During rotation, regeneration in lower TR |
L | H | – | H | OFF | – |