ZHCSCV4C October 2014 – April 2021 TMP451-Q1
PRODUCTION DATA
PARAMETER | FAST MODE | HIGH-SPEED MODE | UNIT | ||||
---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | ||||
ƒ(SCL) | SCL operating frequency | 0.001 | 0.4 | 0.001 | 2.5 | MHz | |
t(BUF) | Bus free time between STOP and START Condition | 1300 | 260 | ns | |||
t(HDSTA) | Hold time after repeated START condition. After this period, the first clock is generated. | 600 | 160 | ns | |||
t(SUSTA) | Repeated START condition setup time | 600 | 160 | ns | |||
t(SUSTO) | STOP condition setup time | 600 | 160 | ns | |||
t(HDDAT) | Data hold time | 0 | 900 | 0 | 150 | ns | |
t(SUDAT) | Data setup time | 100 | 30 | ns | |||
t(LOW) | SCL clock LOW period | 1300 | 260 | ns | |||
t(HIGH) | SCL clock HIGH period | 600 | 60 | ns | |||
tF, tR – SDA | Data fall and rise time | 300 | 80 | ns | |||
tF, tR – SCL | Clock fall and rise time | 300 | 40 | ns | |||
tR | Rise time for SCL ≤ 100 kHz | 1000 | ns |