ZHCSCV4C October 2014 – April 2021 TMP451-Q1
PRODUCTION DATA
PARAMETER | CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
TEMPERATURE ERROR | |||||||
TELOCAL | Local temperature sensor | TA = 0°C to 70°C | ±0.25 | ±1 | °C | ||
TA = –40°C to 125°C | ±1 | ±2 | °C | ||||
TEREMOTE | Remote temperature sensor(1) | TA = 0°C to 70°C, TD = –55°C to 150°C | ±0.25 | ±1 | °C | ||
TA = –40°C to 100°C, TD = –55°C to 150°C | ±1 | ±2 | °C | ||||
TA = –40°C to 125°C, TD = –55°C to 150°C | ±2 | ±4 | °C | ||||
Remote temperature sensor versus supply (local or remote) | V+ = 1.7 V to 3.6 V | ±0.1 | ±0.25 | °C/V | |||
TEMPERATURE MEASUREMENT | |||||||
Conversion time | One-Shot mode, local and remote total | 31 | 34 | ms | |||
Local temperature sensor resolution | 12 | Bits | |||||
Remote temperature sensor resolution | 12 | Bits | |||||
Remote sensor source current, high | Series resistance 1 kΩ max | 120 | μA | ||||
Remote sensor source current, medium | 45 | μA | |||||
Remote sensor source current, low | 7.5 | μA | |||||
η | Remote transistor ideality factor | TMP451-Q1 optimized ideality factor | 1.008 | ||||
SMBus INTERFACE | |||||||
VIH | High-level input voltage | 1.4 | V | ||||
VIL | Low-level input voltage | 0.45 | V | ||||
Hysteresis | 200 | mV | |||||
SMBus output low sink current | 6 | mA | |||||
VOL | Low-level output voltage | IO = 6 mA | 0.15 | 0.4 | V | ||
Logic input current | 0 V ≤ VI ≤ 3.6 V | –1 | 1 | μA | |||
SMBus input capacitance | 3 | pF | |||||
SMBus clock frequency | 0.01 | 2.5 | MHz | ||||
SMBus timeout | 20 | 25 | 30 | ms | |||
SCL falling edge to SDA valid time | 1 | μs | |||||
DIGITAL OUTPUTS (THERM, ALERT/ THERM2) | |||||||
VOL | Low-level output voltage | IO = 6 mA | 0.15 | 0.4 | V | ||
IOH | High-level output leakage current | VO = V+ | 1 | μA | |||
POWER SUPPLY | |||||||
V(V+) | Specified voltage range | 1.7 | 3.6 | V | |||
IQ | Quiescent current | 0.0625 conversions per second | 27 | 40 | μA | ||
16 conversions per second | 165 | 250 | μA | ||||
32 conversions per second | 300 | 450 | μA | ||||
Serial bus inactive, shutdown mode | 3 | 8 | μA | ||||
Serial bus active, ƒS = 400 kHz, shutdown mode | 90 | μA | |||||
Serial bus active, ƒS = 2.5 MHz, shutdown mode | 350 | μA | |||||
POR | Power-on reset threshold | 1.2 | 1.55 | V |