ZHCSKH3 November   2019 TMP392

PRODUCTION DATA.  

  1. 特性
  2. 应用
  3. 说明
    1.     简化原理图
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
    6. 6.6 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 TMP392 Programming Tables
      2. 7.3.2 Trip Test
      3. 7.3.3 20°C Hysteresis
    4. 7.4 Device Functional Modes
  8. Application and Implementation
    1. 8.1 Applications Information
    2. 8.2 Typical Applications
      1. 8.2.1 Simplified Application Schematic
        1. 8.2.1.1 Design Requirements
        2. 8.2.1.2 Detailed Design Procedure
        3. 8.2.1.3 Application Curves
      2. 8.2.2 TMP392 With 10°C Hysteresis
        1. 8.2.2.1 Design Requirements
        2. 8.2.2.2 Detailed Design Procedure
        3. 8.2.2.3 Application Curve
      3. 8.2.3 One Channel Operation for Hot Trip Point up to 124°C
        1. 8.2.3.1 Application Curve
      4. 8.2.4 One Channel Operation for Warm Trip Point from 30°C up to 105°C
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11器件和文档支持
    1. 11.1 接收文档更新通知
    2. 11.2 支持资源
    3. 11.3 商标
    4. 11.4 静电放电警告
    5. 11.5 Glossary
  12. 12机械、封装和可订购信息

封装选项

机械数据 (封装 | 引脚)
散热焊盘机械数据 (封装 | 引脚)
订购信息

Electrical Characteristics

Minimum and maximum specifications are over -55°C to 130°C and VDD = 1.62V - 5.5V (unless otherwise noted); typical specifications are at TA = 25°C and VDD = 3.3 V.
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
TEMPERATURE TO DIGITAL CONVERTER
TEMPERATURE MEASUREMENT
Trip Point Accuracy TMP392A2 30°C to 70°C, VDD = 2.5V to 5.5V(1) -1.5 ±0.5 1.5 °C
30°C to 70°C, VDD = 1.62V to 2.5V(1) -2.0 ±0.5 2.0
30°C to 130°C, VDD = 2.5V to 5.5V(1) -2.5 ±0.5 2.5
30°C to 130°C, VDD = 1.62V to 2.5V(1) -3.0 ±0.5 3.0
TMP392A3 30°C to 70°C(1) -2.0 ±0.5 2.0 °C
30°C to 130°C(1) -3.5 3.5 °C
THYST Trip point hysteresis Table 2 selection column 2 5 °C
Table 2 selection column 3 10 °C
Channel A only when SETB connected to GND 20 °C
TRIP POINT RESISTOR PROGRAMMING
SETA resistor range 1.05 909 kΩ
SETB resistor range 10.5 909 kΩ
SETA & SETB resistor tolerance TA=25°C -1.0 1.0 %
SETA & SETB resistor temperature coefficient(2) -100 100 ppm/°C
SETA & SETB resistor lifetime drift(2) -0.2 0.2 %
DIGITAL INPUT/OUTPUT
CIN Input capacitance for SETA & SETB (includes PCB) 50 pF
RPD Internal Pull down resistance SETA & SETB 125
VOL Output logic low level IOL = -3 mA 0 0.4 V
ILKG Leakage current on output high level -0.1 0.1 µA
TCov Conversion duration 0.65 ms
TS Sampling period 0.5 s
POWER SUPPLY
IQ Average Quiescent current VDD = 1.62V to 3.3V 0.5 1 μA
IStandby Standby current 0.25
IConv Conversion current 135 μA
ISU Startup (Reset) peak current Reset Time interval only. 250 μA
VPOR Power-on-reset threshold voltage Supply going up 1.5 V
Brownout detect Supply going down 1.1 V
Power Reset Time Time required by device to reset after power up 10 ms
Trip point accuracy test conditions is from 30°C to 130°C, since for the TMP392 the trip points for both channels is from 30°C to 124°C
Recommended Value