ZHCSJ85F June 2005 – January 2023 TMP300
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
V+ | Supply voltage | +18 | V | |
Signal input pins, voltage(2) | –0.5 | (V+) + 0.5 | V | |
Signal input pins, current(2) | –10 | 10 | mA | |
Input current into any pin |
10 |
mA |
||
ISC | Output short-circuit(3) | Continuous | ||
Open-drain output | (V+) + 0.5 | V | ||
TA | Functional temperature | –40 | +150 | °C |
Tstg | Storage temperature | –55 | +150 | °C |
TJ | Junction temperature | +150 | °C |