ZHCSE08D May 2015 – January 2020 TMP107
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TL2_13 | TL2_12 | TL2_11 | TL2_10 | TL2_9 | TL2_8 | TL2_7 | TL2_6 |
R/W-80h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TL2_5 | TL2_4 | TL2_3 | TL2_2 | TL2_1 | TL2_0 | Reserved | |
R/W-0h | R-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-2 | TL2_13-TL2_0 | R/W | 2000h | Low limit for alert function 2. Resolution is 0.015625°C. Data is in twos complement form. |
1-0 | Reserved | R | 0h | Reserved |